IESNA:LM-63-2002
[TEST]P951955
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35543
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7134.9 7138.7 7123.6 7091.7 6905.5 6711.9 6679.9 6834.1 7191.3 7667
8242.3 8904.1 9601.6 10111.1 10502.2 10889.4 11242.9 11455.4 11528.7 11449.7
11051.1 10334.8 9419.2 7967.8 5850.8 3406.7 2645.3 2419.7 2150.8 1752.2
1346.1 1045.3 784 490.7 280.1 112.8 0
7134.9 7104.8 7089.8 7069.1 6888.6 6691.2 6663 6802.1 7146.2 7636.9
8197.2 8836.4 9533.9 10060.3 10436.3 10831.2 11180.9 11406.5 11511.8 11417.8
10989.1 10287.8 9357.2 7843.7 5666.6 3299.5 2615.2 2397.1 2124.5 1722.2
1329.2 1032.2 746.4 471.9 272.6 109 0
7134.9 7125.5 7118 7097.3 6954.4 6764.5 6704.4 6819.1 7119.9 7580.5
8125.7 8738.6 9430.5 10039.6 10460.8 10851.8 11263.6 11543.7 11718.6 11703.5
11414 10771 9889.2 8516.8 6491.9 3839.1 2662.2 2417.8 2192.2 1880.1
1517.2 1128.1 834.8 545.2 297.1 135.4 0
7134.9 7118 7108.6 7125.5 7027.8 6864.2 6790.9 6849.1 7059.7 7428.2
7918.9 8466 9099.6 9784 10331.1 10765.4 11182.7 11545.6 11761.8 11863.3
11750.5 11355.7 10652.6 9419.2 7561.7 4837.5 2739.3 2273 2068.1 1823.7
1564.2 1299.1 1005.8 671.2 383.5 171.1 0
7134.9 7127.4 7133 7170.6 7151.8 7065.4 6958.2 6946.9 7042.8 7262.8
7601.2 8037.4 8560 9161.7 9817.8 10425.1 10897 11306.8 11669.7 11936.7
12011.9 11846.4 11434.7 10763.5 9451.2 7123.6 3965.1 2011.7 1583 1333
1086.7 876.1 682.5 481.3 261.3 95.9 0
7134.9 7138.7 7159.4 7210.1 7259 7259 7208.2 7161.2 7168.8 7260.9
7443.3 7729 8114.4 8569.4 9078.9 9725.7 10413.8 10994.7 11331.3 11489.2
11592.6 11643.4 11626.4 11605.8 11404.6 10220.1 7651.9 4262.2 1938.4 1244.6
979.5 759.6 554.6 381.7 220 80.8 0
7134.9 7142.4 7181.9 7242.1 7328.6 7405.7 7458.3 7499.7 7495.9 7567.3
7687.7 7871.9 8127.6 8420.9 8780 9218.1 9716.3 10263.4 10756 11163.9
11575.7 12038.2 12500.7 12982 13578 13912.6 12880.5 10190.1 6584.1 3307.1
1586.8 975.8 661.8 430.5 246.3 86.5 0
7134.9 7148.1 7202.6 7289.1 7383.1 7477.1 7589.9 7717.7 7871.9 8069.3
8321.3 8610.8 8922.9 9268.8 9680.6 10184.4 10754.1 11382 12066.4 12807.1
13662.6 14597 15642.3 16682 17847.6 19203.2 20524.9 20859.5 19645 16759.1
12457.4 7902 4608.1 2545.6 1124.3 270.7 0
7134.9 7166.9 7232.7 7332.3 7430.1 7518.5 7625.6 7772.3 7943.4 8202.8
8545 8937.9 9404.2 9979.5 10678.9 11545.6 12549.6 13711.5 14963.6 16242
17695.4 19075.3 20703.5 22358 24343.3 26294.9 28776.6 31435 33550.1 33328.3
29329.3 22102.3 13970.9 5598.9 1022.8 225.6 0
7134.9 7165 7245.8 7339.8 7437.6 7542.9 7653.8 7802.3 7981 8238.5
8554.4 8934.2 9383.5 9960.7 10677 11587 12628.5 13888.2 15279.4 16704.5
18201.1 19729.6 21367.2 23153.2 25059.6 27046.9 29303 31754.6 34149.8 34572.9
30583.3 22322.2 12664.2 3297.7 703.2 208.7 0
7134.9 7163.1 7227 7353 7456.4 7571.1 7665.1 7802.3 7990.4 8216
8488.6 8798.8 9152.2 9637.3 10274.7 11045.5 11978 13124.9 14431.5 15856.6
17289.3 18757.6 20274.8 21893.6 23660.9 25398.1 27208.6 28793.5 29998.6 29135.7
25110.4 17304.3 7531.6 1453.3 438.1 144.8 0
7134.9 7155.6 7242.1 7351.1 7450.8 7550.4 7644.4 7753.5 7905.8 8069.3
8263 8451 8639 8892.8 9265.1 9757.6 10349.9 11145.1 12081.4 13141.8
14296.2 15490 16663.2 17855.2 19094.1 20254.1 21417.9 22472.6 22696.4 20729.8
16715.8 11485.4 4901.4 975.8 293.3 80.8 0
7134.9 7155.6 7227 7309.8 7392.5 7443.3 7494 7537.3 7576.7 7623.7
7638.8 7588 7492.1 7390.6 7319.2 7315.4 7416.9 7706.5 8176.5 8768.7
9470 10242.7 11021.1 11795.6 12547.7 13173.7 13546 13754.7 13224.5 11124.5
8157.7 5044.3 2011.7 571.5 210.6 52.6 0
7134.9 7129.3 7146.2 7170.6 7155.6 7056 6901.8 6670.5 6366 5963.6
5459.8 4873.2 4290.4 3803.4 3416.1 3096.5 2850.2 2692.3 2611.4 2592.6
2643.4 2744.9 2842.7 2938.6 2983.7 2910.4 2684.8 2325.7 1776.7 1261.5
917.5 665.5 485.1 340.3 204.9 54.5 0
7134.9 7087.9 7029.6 6914.9 6708.1 6364.1 5903.5 5318.8 4664.5 4070.4
3583.4 3160.4 2769.4 2479.8 2321.9 2248.6 2197.8 2135.8 2070 2007.9
1934.6 1835 1718.4 1615 1515.3 1415.7 1317.9 1212.7 1088.6 947.6
802.8 661.8 511.4 351.6 191.8 43.2 0
7134.9 7040.9 6869.8 6580.3 6129.1 5488 4784.8 4115.5 3622.9 3203.7
2846.4 2645.3 2528.7 2427.2 2321.9 2233.5 2186.5 2169.6 2137.7 2066.2
1962.8 1859.4 1754.1 1652.6 1541.7 1432.6 1321.7 1203.3 1088.6 962.6
829.1 680.6 511.4 330.9 169.2 35.7 0
7134.9 7010.8 6723.2 6251.3 5559.4 4715.3 4000.8 3506.4 3111.5 2865.2
2748.7 2641.5 2528.7 2408.4 2297.5 2229.8 2209.1 2197.8 2171.5 2086.9
1891.4 1780.4 1680.8 1584.9 1496.5 1413.8 1312.3 1199.5 1079.2 943.8
797.2 639.2 473.8 319.6 171.1 47 0
7134.9 6962 6561.5 5909.1 5014.2 4134.3 3572.2 3156.7 2931.1 2833.3
2711.1 2592.6 2511.8 2425.3 2306.9 2231.7 2197.8 2152.7 1953.4 1868.8
1840.6 1829.3 1797.4 1746.6 1669.5 1568 1425.1 1291.6 1145 998.3
847.9 697.5 541.5 383.5 225.6 77.1 0
7134.9 6948.8 6460 5649.7 4632.5 3837.3 3335.3 3013.8 2917.9 2807
2671.6 2579.5 2521.2 2444.1 2303.1 2207.2 2132 1925.2 1853.8 1823.7
1799.2 1793.6 1771 1710.9 1607.5 1485.3 1353.7 1210.8 1062.2 928.8
799 671.2 549 424.9 426.8 323.4 0
7134.9 6898 6317.1 5401.5 4343 3658.6 3192.4 2985.6 2916 2790
2660.3 2577.6 2528.7 2451.6 2286.2 2141.4 1951.5 1803 1756 1712.8
1684.6 1667.6 1590.6 1504.1 1406.3 1308.5 1193.9 1082.9 960.7 836.6
720.1 599.7 486.9 586.6 526.4 176.7 0
7134.9 6883 6266.3 5313.1 4224.5 3515.8 3098.4 2974.3 2910.4 2788.2
2660.3 2583.2 2547.5 2476.1 2274.9 2062.5 1814.3 1710.9 1645.1 1592.4
1566.1 1507.8 1410.1 1319.8 1227.7 1124.3 1034 943.8 847.9 761.4
718.2 567.8 471.9 652.4 300.8 75.2 0
7134.9 6907.4 6303.9 5324.4 4250.9 3562.8 3115.3 2981.8 2929.2 2808.8
2671.6 2598.3 2560.7 2496.8 2301.2 2064.3 1810.5 1707.1 1637.6 1583
1552.9 1496.5 1400.7 1316.1 1222.1 1122.4 1022.8 932.5 844.2 738.9
646.7 532.1 471.9 654.3 259.5 63.9 0
